Pakistan - English

Philips CorePro, LED, PL-L, HF, 217 mm, 8 W, 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 hour(s)

CorePro LED PLL HF 8W 830 4P 2G11

Product Description

CorePro, LED, PL-L, HF, 217 mm, 8 W, LED alternative to 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 hour(s), 120 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003578802
Full order code: 871951448676800

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product