Pakistan - English

Philips LED, PL-L, HF, 405 mm, 220 V, 17 W, 36W PL-L, 5700 K, 2400 lm, 50000 hour(s)

LED PLL HF 17W 857 4P 2G11 1PK 10/1

Product Description

LED, PL-L, HF, 405 mm, 220 V, 17 W, LED alternative to 36W PL-L, 5700 K, 2400 lm, 50000 hour(s), 141 lm/W, 2G11, Beam angle 160 degree(s), Glass

Order code: 929001835721
Full order code: 871869678950600

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product