Pakistan - English

Philips CorePro, LED, PL-C, HF/Mains, 148 mm, 9.5 W, 26W PL-C, 3000 K, 990 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 9.5W 830 4P G24q-3

Product Description

CorePro, LED, PL-C, HF/Mains, 148 mm, 9.5 W, LED alternative to 26W PL-C, 3000 K, 990 lm, CRI 82, 30000 hour(s), 104 lm/W, EEL F, G24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003758002
Full order code: 872016929049500

Specifications

  • Cap-Base
    G24Q-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product