Philips CorePro, LED, PL-C, HF, 115 mm, 4.5 W, 13W PL-C, 4000 K, 500 lm, CRI 83, 30000 hour(s)
CorePro LED PLC 4.5W 840 4P G24q-1
Product Description
CorePro, LED, PL-C, HF, 115 mm, 4.5 W, LED alternative to 13W PL-C, 4000 K, 500 lm, CRI 83, 30000 hour(s), 111.11 lm/W, EEL F, G24Q-1 Rotatable end-cap, Beam angle 120 degree(s), RG0, SDCM 6, PF 0.9, IP20