Pakistan - English

Philips CorePro, LED, PL-C, EM/Mains, 120 mm, 6.9 W, 18W PL-C, 3000 K, 4000 K, 6500 K, 930 lm, 980 lm, 980 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 360D 6.9W 3CCT 2P G24d

Product Description

CorePro, LED, PL-C, EM/Mains, 120 mm, 6.9 W, LED alternative to 18W PL-C, 3000 K, 4000 K, 6500 K, 930 lm, 980 lm, 980 lm, CRI 82, 30000 hour(s), 142 lm/W, EEL D, G24d, Beam angle 360 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004252902
Full order code: 872110303503500

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product