Pakistan - English

Philips LED, PL-C, 93 mm, 7.5 W, 4000 K, 1050 lm, 30000 hour(s)

LED PLC 7.5W 840 2P G24d

Product Description

LED, PL-C, 93 mm, 7.5 W, 4000 K, 1050 lm, 30000 hour(s), 140 lm/W, G24d, Plastic, RG1

Order code: 929003762210
Full order code: 694197066556800

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product