Pakistan - English

Philips LED, PL-C, 93 mm, 6.5 W, 3000 K, 750 lm, 30000 hour(s)

LED PLC 6.5W 830 2P G24d

Product Description

LED, PL-C, 93 mm, 6.5 W, 3000 K, 750 lm, 30000 hour(s), 115 lm/W, G24d, Plastic, RG1

Order code: 929003761810
Full order code: 694197066560500

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product