Pakistan - English

Philips CorePro, LED, PL-C, EM/Mains, 148 mm, 8.9 W, 26W PL-C, 3000 K, 990 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 8.9W 830 2P G24d-3

Product Description

CorePro, LED, PL-C, EM/Mains, 148 mm, 8.9 W, LED alternative to 26W PL-C, 3000 K, 990 lm, CRI 82, 30000 hour(s), 111 lm/W, EEL E, G24D-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003757402
Full order code: 872016928758700

Specifications

  • Cap-Base
    G24D-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product