Pakistan - English

Philips LED, PL-C, EM/Mains, 115 mm, 220-240 V, 5.9 W, 13W PL-C, 3000 K, 600 lm, 30000 hour(s)

LED PLC 5.9W 830 2P G24d-1

Product Description

LED, PL-C, EM/Mains, 115 mm, 220-240 V, 5.9 W, LED alternative to 13W PL-C, 3000 K, 600 lm, 30000 hour(s), 101 lm/W, G24d-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003757008
Full order code: 872016929640400

Specifications

  • Cap-Base
    G24d-1 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family

Product