Pakistan - English

Philips LED, PL-C, EM/Mains, 113 mm, 220-240 V, 11 W, 26W PL-C, 4000 K, 1400 lm, 15000 hour(s)

LED PLC 11W 840 2P G24D

Product Description

LED, PL-C, EM/Mains, 113 mm, 220-240 V, 11 W, LED alternative to 26W PL-C, 4000 K, 1400 lm, 15000 hour(s), 127.00 lm/W, G24d, Beam angle 240 degree(s)

Order code: 929002440308
Full order code: 871951425880800

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product