Pakistan - English

Philips LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, 18W PL-C, 3000 K, 650 lm, 30000 hour(s)

LED PLC 6.5W 830 2P G24d-2

Product Description

LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, 30000 hour(s), 100.00 lm/W, G24d-2, Beam angle 120 degree(s)

Order code: 929001201408
Full order code: 871869667003300

Specifications

  • Cap-Base
    G24d-2
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product