Pakistan - English

Philips CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 6.5W 830 2P G24d-2

Product Description

CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 hour(s), 92.31 lm/W, EEL F, G24d-2, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001201402
Full order code: 871869654127200

Specifications

  • Cap-Base
    G24d-2
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads

Family

Product