Pakistan - English

Philips LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, 26W PL-C, 4000 K, 1000 lm, 30000 hour(s)

LED PLC 8.5W 840 2P G24d-3

Product Description

LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, LED alternative to 26W PL-C, 4000 K, 1000 lm, 30000 hour(s), 117.00 lm/W, G24d-3, Beam angle 120 degree(s)

Order code: 929001201308
Full order code: 871869667001900

Specifications

  • Cap-Base
    G24d-3
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product