Pakistan - English

Philips LED, T-shape T140, Mains only, 55 W, CFL-i 100W, HID 125W, E27, 6500 K, 5500 lm, 15000 hour(s)

Entry LED HPI MV 5.5Klm 55W 865 E27

Product Description

LED, T-shape T140, Mains only, 55 W, E27, 6500 K, 5500 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929004299910
Full order code: 694197064920900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product