Pakistan - English

Philips MASTER, LED SON-T, Tubular, EM/Mains, 65 W, SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 hour(s)

MAS LED SON-T EM 10.8Klm 65W 727 E40

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 65 W, LED alternative to SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 hour(s), 166 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468718
Full order code: 871951444921300

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product