Philips MASTER, LED SON-T, Tubular, EM/Mains, 34 W, SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 hour(s)
MAS LED SON-T EM 6Klm 34W 740 E27
Product Description
MASTER, LED SON-T, Tubular, EM/Mains, 34 W, LED alternative to SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 hour(s), 176 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 70,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SON-T
- Flux measurement reference Sphere
- Warranty period 8 years