Pakistan - English

Philips MASTER, LED SON-T, Tubular, EM/Mains, 34 W, SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 hour(s)

MAS LED SON-T EM 5.4Klm 34W 727 E27

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 34 W, LED alternative to SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 hour(s), 158 lm/W, EEL D, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468118
Full order code: 871951444909100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product