Pakistan - English

Philips MASTER, LED SON-T, Tubular, EM, 50 W, SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 hour(s)

MAS LED SON-T IF 9Klm 50W 740 E40

Product Description

MASTER, LED SON-T, Tubular, EM, 50 W, LED alternative to SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 hour(s), 180 lm/W, EEL C, Glass, RG1, IP40

Order code: 929003467512
Full order code: 871951444897100

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product