Philips MASTER, LED SON-T, Others, EM/Mains, 100-277 V, 55 W, 100, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s)
TForce LED Road 55W E40 740 MV
Product Description
MASTER, LED SON-T, Others, EM/Mains, 100-277 V, 55 W, LED alternative to 100, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s), 163.00 lm/W, EEL C, PF 0.9, IP40, SVM 2, PstLM 1
Specifications
- Cap-Base E40
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SON-T
- Flux measurement reference Sphere
- Warranty period 8 years