Pakistan - English

Philips MASTER, LED SON-T, Others, Mains only, 35 W, E27, 4000 K, 6000 lm, CRI 70, 50000 hour(s)

TForce LED Road 35W E27 740 MV

Product Description

MASTER, LED SON-T, Others, Mains only, 35 W, E27, 4000 K, 6000 lm, CRI 70, 50000 hour(s), 171.00 lm/W, EEL C, PF 0.9, IP40, SVM 2, PstLM 1

Order code: 929002068508
Full order code: 871869967485400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years