Philips MASTER - LED HID SON-T - Ultra Efficient

The Highest Energy efficient LED replacement for HID HPL/SON road lamps with MASTER - LED HID SON-T - UE

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Philips MASTER - LED HID SON-T Ultra Efficient lamps are an easy LED solution with the highest efficiency to replace High-Intensity Discharge (HID) and High-Pressure Sodium (SON) lamps. MASTER – LED HID SON-T UE solutions bring the energy efficiency and long lifetime benefits of LED to HID replacement, providing instant savings for low energy costs. With the right lamp size and light distribution, you can easily use MASTER – LED HID SON-T UE lamps into existing SON and SON-T systems, enhancing the lighting quality with LED by removing the luminaire’s ballast for direct Mains working, gaining additional savings.

Benefits

  • Additional costs savings by Mains wiring

  • >60% cost savings

Features

  • Highest Energy efficient lamps >210lm/W

  • Long lifetime - 50,000 hrs

Applications

  • Road & streets
  • Parks
  • Urban

Warning & Safety

  • Installation should always be performed by a qualified electrician or installer. Use the installation guide for instructions.

Downloads