Pakistan - English

Philips LED SON-T, T46, Mains only, 28.5 W, SON T 70W, E27, 2700 K, 5400 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 5.4Klm 28.5W 727 E27

Product Description

LED SON-T, T46, Mains only, 28.5 W, LED alternative to SON T 70W, E27, 2700 K, 5400 lm, CRI 70, 50000 hour(s), 189 lm/W, EEL B, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 2, PstLM 1

Order code: 929003677302
Full order code: 872016924033900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product