Philips LED SON-T, Tubular, Mains only, 100-242 V, 44.8 W, SON-T 100W, E39, 3000 K, 8300 lm, 50000 hour(s)
MAS LED SON-T UE M 8.3Klm 44.8W 730 E39
Product Description
LED SON-T, Tubular, Mains only, 100-242 V, 44.8 W, LED alternative to SON-T 100W, E39, 3000 K, 8300 lm, 50000 hour(s), 185 lm/W, RG1
Specifications
- Cap-Base E39
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SON-T
- Warranty period 5 years