Pakistan - English

Philips LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, SON-T 70W, E26, 3000 K, 5500 lm, 50000 hour(s)

MAS LED SON-T UE M 5.5Klm 29.7W 730 E26

Product Description

LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, LED alternative to SON-T 70W, E26, 3000 K, 5500 lm, 50000 hour(s), 185 lm/W, RG1

Order code: 929004271708
Full order code: 872110306439400

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Warranty period
    5 years

Downloads

Family

Product