Philips CorePro, LED, Corncob, Mains only, 54 W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s)

54CC/LED/3CCT/LS EX39 G3 BB 3/1

Product Description

CorePro, LED, Corncob, Mains only, 54 W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s), 130.00 lm/W, Plastic

Order code: 929003065404

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads