Philips CorePro, LED, Corncob, Mains only, 45 W, EX39, 5000 K, 6700 lm, 50000 hour(s)

45CC/LED/850/LS EX39 G3 BB 3/1

Product Description

CorePro, LED, Corncob, Mains only, 45 W, EX39, 5000 K, 6700 lm, 50000 hour(s), 148.00 lm/W, Plastic

Order code: 929002999404

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads