Philips LED SON-T, Tubular, Mains, 32 W, SON-T 100W, E40, 2200 K, 5200 lm, CRI 70, 25000 hour(s)
TForce Core LED road 32W 722 E40 MV
Product Description
LED SON-T, Tubular, Mains, 32 W, LED alternative to SON-T 100W, E40, 2200 K, 5200 lm, CRI 70, 25000 hour(s), 162 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 2, PstLM 1
Specifications
- Cap-Base E40
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SON-T
- Flux measurement reference Sphere
- Warranty period 3 years