Pakistan - English

Philips CorePro, LED SON-T, Tubular, Mains only, 40 W, SON-T 100W, E40, 2700 K, 6500 lm, CRI 70, 25000 hour(s)

TForce Core LED road 40W 727 E40 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 40 W, LED alternative to SON-T 100W, E40, 2700 K, 6500 lm, CRI 70, 25000 hour(s), 162 lm/W, EEL C, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 2, PstLM 1

Order code: 929003731002
Full order code: 872016926775600

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product