Pakistan - English

Philips CorePro, LED SON-T, T38, Mains only, 26 W, SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s)

TForce Core LED road 26W 727 E27 MV

Product Description

CorePro, LED SON-T, T38, Mains only, 26 W, LED alternative to SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s), 153 lm/W, EEL D, PF 0.9, Beam angle 330 degree(s), RG1, IP65, SVM 4, PstLM 1

Order code: 929003730902
Full order code: 872016926773200