Pakistan - English

Philips CorePro, LED SON-T, Tubular, Mains only, 40 W, SON-T 100W, E40, 4000 K, 7500 lm, CRI 70, 25000 hour(s)

TForce Core LED road 40W 740 E40 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 40 W, LED alternative to SON-T 100W, E40, 4000 K, 7500 lm, CRI 70, 25000 hour(s), 187 lm/W, EEL B, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 2, PstLM 1

Order code: 929002485302
Full order code: 871951431635500