Pakistan - English

Philips CorePro, LED SON-T, T-shape, Mains only, 26 W, 70, E27, 3000 K, 4200 lm, CRI 70, 25000 hour(s)

TForce Core LED road 26W 730 E27 MV

Product Description

CorePro, LED SON-T, T-shape, Mains only, 26 W, LED alternative to 70, E27, 3000 K, 4200 lm, CRI 70, 25000 hour(s), 161.00 lm/W, EEL C, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 4, PstLM 1

Order code: 929002485002
Full order code: 871951431629400