Pakistan - English

Philips CorePro, LED SON-T, Tubular, Mains only, 17 W, SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 hour(s)

TForce Core LED road 17W 740 E27 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 17 W, LED alternative to SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 hour(s), 176 lm/W, EEL C, PF 0.5, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 3.3, PstLM 1

Order code: 929002484902
Full order code: 871951431627000