Pakistan - English

Philips CorePro, LED SON-T, Tubular, Mains only, 17 W, SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hour(s)

TForce Core LED road 17W 730 E27 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 17 W, LED alternative to SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hour(s), 164 lm/W, EEL C, PF 0.5, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 3.3, PstLM 1

Order code: 929002484802
Full order code: 871951431625600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product