Philips CorePro LEDcapsule MV
Mains-voltage LED specialty product with huge energy saving and high light output
Products
Product | Compare | |||||
---|---|---|---|---|---|---|
CorePro LEDcapsule ND 4.8-60W G9 827929002055102 | 4.8 | 570 | 2700 | G9 | ||
CorePro LEDcapsule ND 4.8-60W G9 830929002059802 | 4.8 | 570 | 3000 | G9 | ||
LEDcapsule 40W G9 827 120V ND 1PF/6929002326841 | 4 | 402 | 2700 | G9 | ||
LEDCapsule 40W G9 827 WV ND929002380111 | 3 | 300 | 2700 | G9 | ||
LEDCapsule 40W G9 865 WV ND929002380211 | 3 | 310 | 6500 | G9 | ||
LEDCapsule 25W G9 827 WV ND929002380311 | 1.6 | 160 | 2700 | G9 | ||
LEDCapsule 25W G9 865 WV ND929002380411 | 1.6 | 170 | 6500 | G9 | ||
CorePro LEDcapsule 1.9-25W ND G9 827929003790502 | 1.9 | 220 | 2700 | G9 |
14 items
of 2
Products per page
Product family information
Description
The LED specialties deliver a high quality light to make themselves to be a true replacement of halogen specialty lamp (such as G9 and R7S). It is particularly suit for task lighting in hotel and restaurants, and ideal for decorative and ambient application. LEDspecialty products deliver huge energy saving and minimize maintenance costs, without any compromise on light quality.
Benefits
Up to 90% energy saving compared with halogen lamps
Lower maintenance costs
Features
Easy retrofit
Lifetime of 15,000 hours