Pakistan - English

Philips CorePro, LED, Capsule, 60 W, G9, 3000 K, 570 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsule ND 4.8-60W G9 830

Product Description

CorePro, LED, Capsule, 60 W, G9, 3000 K, 570 lm, CRI 80, 15000 hour(s), Plastic, 118 lm/W, EEL E, PF 0.4, Beam angle 280 degree(s), RG1, IP20, SVM 0.4, PstLM 1.0

Order code: 929002059802
Full order code: 871869965818200

Specifications

  • Cap-Base
    G9
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years