Pakistan - English

Philips CorePro, LEDspot, Capsule, 28 W, G4, 2700 K, 300 lm, CRI 80, 15000 hour(s), Clear Plastic

CorePro LEDcapsuleLV 2.4-28W G4micro 827

Product Description

CorePro, LEDspot, Capsule, 28 W, G4, 2700 K, 300 lm, CRI 80, 15000 hour(s), Clear Plastic, 125 lm/W, EEL E, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779102
Full order code: 872016930051400

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product