Pakistan - English

Philips MASTER Value, LEDbulb, P45, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass

MAS VLE LEDLusterD 2.6-15W E14 P45 SP G

Product Description

MASTER Value, LEDbulb, P45, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass, 52 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983302
Full order code: 871951431605800

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads

Family

Product