Pakistan - English

Philips LED Designer Deco

Create a vintage or modern look while saving money with LED technology

Products

UFO LEDBulb 15W E27 6500K 230V 1CT/6
UFO LEDBulb 15W E27 6500K 230V 1CT/6
929001971571
UFO LEDBulb 24W E27 3000K 230V 1CT/6
UFO LEDBulb 24W E27 3000K 230V 1CT/6
929001971871
UFO LEDBulb 24W E27 6500K 230V 1CT/6
UFO LEDBulb 24W E27 6500K 230V 1CT/6
929001971971
6.5ST19/VIN/820/E26/Amber/G/SP/D 1PFT20
6.5ST19/VIN/820/E26/Amber/G/SP/D 1PFT20
929002986903
3.5T10/VIN/820/E26/Amber/G/SP D 4/1PFT20
3.5T10/VIN/820/E26/Amber/G/SP D 4/1PFT20
929002987403
5.5ST19/VIN/950/E26/CL/G/SP D 4/1PF T20
5.5ST19/VIN/950/E26/CL/G/SP D 4/1PF T20
929002988803

Product family information

Description

Philips LED Designer Deco lamps allow you to maintain a warm, classic light or a modern, chic effect while providing longer life and energy savings

Benefits

  • Light distribution and color which replicates the effect of standard, vintage-style incandescent lamps, or a modern sophisticated tint

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

Features

  • Integrated compact driver design to achieve a decorative look and feel

  • Smooth Dimming

Applications

  • Restaurants/Bars
  • Lobbies/Reception areas

Downloads