Pakistan - English

Philips LEDbulb, Others, 100 W, E27, 6500 K, 1700 lm, 15000 hour(s), Plastic

UFO LEDBulb 15W E27 6500K 230V 1CT/6

Product Description

LEDbulb, Others, 100 W, E27, 6500 K, 1700 lm, 15000 hour(s), Plastic, 113 lm/W

Order code: 929001971571
Full order code: 871869975536200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    1 years

Downloads

Family

Product