Philips MasterClass, LEDbulb, B11, 40 W, E26, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass
3.3B11/PER/927-922/CL/G/E26/WGX1FB T20
Product Description
MasterClass, LEDbulb, B11, 40 W, E26, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass, 90.00 lm/W
Specifications
- Cap-Base E26
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Rated Lifetime (Hours) 15,000 hour(s)
- Lighting Technology LEDbulb