Pakistan - English

Philips LED A15

Energy saving elegance in a familier design

Products

5A15/PER/UD/CL/G/E26/WGD 6/2PF T20
5A15/PER/UD/CL/G/E26/WGD 6/2PF T20
929002986503
5A15/PER/UD/CL/G/E12/WGD 6/2PF T20
5A15/PER/UD/CL/G/E12/WGD 6/2PF T20
929002986803
3.5A15/VIN/820/E26/Amber/G/SP D 4/1PFT20
3.5A15/VIN/820/E26/Amber/G/SP D 4/1PFT20
929002987203
6.6A15/PER/UD50/CL/G/E26/D 2PF T20
6.6A15/PER/UD50/CL/G/E26/D 2PF T20
929003084503

Product family information

Description

Philips A15 LED Lamps offer energy saving ambience with an elegant effect. Their unique design provides light in all directions, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high color rendering (CRI)

Features

  • Integrated compact driver design to achieve a decorative look and feel

  • Smooth dimming

Applications

  • Chandeliers
  • Marque lighting
  • Fans

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED A15 en_AA pdf 1.3 MB

Visuals

Family-Photographs-LED A15
Multiple assets

Photometry and Lighting design

Family-IES-LED A15
Multiple assets