Pakistan - English

Philips LEDbulb, A15, 40 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Glass

5A15/PER/UD/CL/G/E26/WGD 6/2PF T20

Product Description

LEDbulb, A15, 40 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Glass, 90 lm/W

Order code: 929002986503

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product