Pakistan - English

Philips CorePro, LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND4.3-40W E14 827B35CLG

Product Description

CorePro, LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109.00 lm/W, EEL F, PF 0.41, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001889792
Full order code: 871951434726700

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product