Pakistan - English

Philips CorePro, LEDbulb, BA35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND2-25W E14BA35 827CL G

Product Description

CorePro, LEDbulb, BA35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass, 125.00 lm/W, EEL E, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001238492
Full order code: 871951437759200

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product