Pakistan - English

Philips LEDbulb, B35, 40 W, B22, 2700 K, 470 lm, 15000 hour(s), Glass

LEDclassic 3.5W B35 2700K B22 D CL AU

Product Description

LEDbulb, B35, 40 W, B22, 2700 K, 470 lm, 15000 hour(s), Glass, 134 lm/W

Order code: 929003012479
Full order code: 871951437731800

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003012479 en_AA pdf 819.6 kB

Visuals

Product-Photographs-929003012479_EU
Multiple assets
Product-Diagrams-929003012479_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDclassic 3.5W B35 2700K B22 D CL AU IES 2.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB