Pakistan - English

Philips LEDbulb, B35, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic

LEDCandle 6W B35 6500K E27 ND FR AU 2CT

Product Description

LEDbulb, B35, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic, 103 lm/W, RG1

Order code: 929003095579
Full order code: 871951437441600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003095579 en_AA pdf 765.1 kB

Visuals

Product-Photographs-929003095579_EU
Multiple assets
Product-Diagrams-929003095579_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDCandle 6W B35 6500K E27 ND FR AU 2CT IES 590 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB