Pakistan - English

Philips LEDbulb, B35, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDCandle 5W B35 6500K B15 ND FR AU 2CT

Product Description

LEDbulb, B35, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929003095179
Full order code: 871951437447800

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003095179 en_AA pdf 746.2 kB

Visuals

Product-Photographs-929003095179_EU
Multiple assets
Product-Diagrams-929003095179_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDCandle 5W B35 6500K B15 ND FR AU 2CT IES 589 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB