Philips LEDbulb, A19, 50 W, E27, 6500 K, 550 lm, 6000 hour(s), Plastic

EcoHome LEDBulb 8W E27 6500KLV 1PF/12FOB

Product Description

LEDbulb, A19, 50 W, E27, 6500 K, 550 lm, 6000 hour(s), Plastic, 68 lm/W, Beam angle 150 degree(s)

Order code: 929002324598
Full order code: 872016926080100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    6,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    1 years

Downloads