Pakistan - English

Philips Standard LED bulbs

The affordable LED bulb solution

Products

LEDBulb 4.5W E27 3000K W 1PF/40 BR
LEDBulb 4.5W E27 3000K W 1PF/40 BR
929002037412
LEDBulb 4.5W E27 6500K W 1PF/40 BR
LEDBulb 4.5W E27 6500K W 1PF/40 BR
929002037512
LEDBulb 7W E27 3000K W 1PF/40 BR
LEDBulb 7W E27 3000K W 1PF/40 BR
929002037612
LEDBulb 7W E27 6500K W 1PF/40 BR
LEDBulb 7W E27 6500K W 1PF/40 BR
929002037712
LEDBulb 9W E27 3000K W 1PF/40 BR
LEDBulb 9W E27 3000K W 1PF/40 BR
929002037812
LEDBulb 9W E27 4000K W 1PF/40 BR
LEDBulb 9W E27 4000K W 1PF/40 BR
929002037912
LEDBulb 9W E27 6500K W 1PF/40 BR
LEDBulb 9W E27 6500K W 1PF/40 BR
929002038012
14A19/LED/865/FR/P/ND 1PF/6 NL
14A19/LED/865/FR/P/ND 1PF/6 NL
929002312823

Product family information

Description

Standard LED bulbs are compatible with existing fixtures with a E27 holder and are designed for retrofit replacement of incandescent, halogen and energy saving bulbs. They deliver huge energy savings and minimize maintenance costs. The Standard LED bulb is the perfect bulb for your basic lighting needs. It provides the beautiful light and performance you expect from the LED technology at an affordable price.

Benefits

  • With a pure and elegant design, this bulb is the perfect replacement for your matted conventional bulbs

  • Up to 90% energy saving compared with traditional incandescent lamps

Features

  • Easy retrofit with existing sockets E27

  • Instant full light on: Philips LED light bulbs provide their full level of brightness immediately upon switching on

Applications

  • Hotels, restaurants, bars, cafés
  • Hotel rooms, lobbies, corridors, stairwells, washrooms

Downloads