Pakistan - English

Philips MASTER Value, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDBulbD11.2-100W E27 927 A60CLG

Product Description

MASTER Value, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 90, 15000 hour(s), Glass, 135 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003058302
Full order code: 871951434792200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Family

Product